Catalog Number:
6lbsqlww0li
Portfolio
  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80 or 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • Standard 0-10V driver dims to 1%
  • Cast or anodized aluminum reflectors
  • Optional shallow trim for 2x4 construction
  • Two-stage reflector system produces smooth beam
  • Easy disconnect for LED engine replacement and installation
  • Available with downlight and lensed wall wash

Resources

Specifications

Product Description

Brand Name Portfolio
Family LDSQ6B LED 6" Square Recessed Downlight
Description 6" Square LED Lensed Wall Wash Reflector, Polymer Trim Ring, Specular Clear Finish
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083811014
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Recessed Trim Lensed Wall Wash
Product Weight 0.93
Case Quantity 6
Pallet Quantity 72
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?