Brand Name | Portfolio |
Family | LDSQ4B LED 4" Square Recessed Downlight |
Description | 4 in. Square LED Downlight, 3000 lumens, 120-277V 0-10V dim driver |
Note | The image is a representation of the family (not specific to this catalog number) |
UPC | 080083892624 |
Amperage Rating | 0.23 A at 120 V and 0.10 A at 277 V |
Aperture | 4 Inch |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 27.6 W at 120 V |
Product Weight | 5.55 |
Case Quantity | 6 |
Pallet Quantity | 72 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |