Brand Name | Portfolio |
Family | LDSQ4B LED 4" Square Recessed Downlight |
Description | 4" Square 1500 Lumen LED Housing, Leading Edge or 0-10V Driver |
UPC | 080083787807 |
Amperage Rating | 0.13 A at 120 V and 0.06 A at 277 V |
Aperture | 4 Inch |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 15.5 W at 120 V |
Product Weight | 5.55 |
Case Quantity | 6 |
Pallet Quantity | 72 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |