Catalog Number:
ldrt6b15d010
Portfolio
  • Remodel, retrofit or International installation
  • 80 or 90 or 97 CRI
  • 2400K, 2700K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • CCT tuning options: 2700K-6500K or 2000K-5000K
  • Available with narrow beam, medium beam and wide beam distributions
  • Die cast or spun aluminum reflectors
  • Optional shallow trim for 2x4 construction
  • Standard 0-10V driver dims to 1%
  • ENERGY STAR® qualified. Learn more at energystar.gov

Resources

Specifications

Product Description

Brand Name Portfolio
Family LDRT6B/LDRT67B LED 6" Round Retrofit Downlight
Description 6 in. Retrofit LED Downlight, 1500 lumens, 120-277V 0-10V dim driver
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083892600
Amperage Rating 0.13 A at 120 V and 0.06 A at 277 V
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 15.5 W
Product Weight 3.25
Case Quantity 4
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?