Resources

Specifications

Product Description

Brand Name Portfolio
Family LDRT4B LED 4" Round Recessed Retrofit Downlight
Description LED Downlight Retrofit 4", 1500 lumens,120-277V

Product Details

UPC 080083150892
Amperage Rating 0.13A at 120V and 0.06A at 277V
Aperture 4 Inch
Lamp Type LED
Mounting Ceiling Mount
Voltage Rating 120V-277V
Wattage 15.5W
Product Weight 3.25
Case Quantity 4
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?