Portfolio

LDRT4B LED 4" Round Recessed Retrofit Downlight

  • Retrofit/remodel/install from below downlight
  • Excellent light control and low aperture brightness
  • Available for shallow or standard plenums; ENERGY STAR® qualified
  • Round die-cast or spun aluminum reflectors
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • CRI: 80, 90 or 97; D2W™ option from 3000K to 1850K
  • W2N Tunable White 2700K-6500K or 2000K-5000K
  • Lumens: 1,000-6,000; 0-10V dimming down to 1%
  • WaveLinx and DLVP connected lighting systems compatibility
  • 5-year warranty

Want to purchase this product?

Need more information?