Catalog Number:
lda2b208035d010
Portfolio
  • Adjustable accent/slope or lensed wall wash (flat or sloped ceilings)

Resources

Specifications

Product Description

Brand Name Portfolio
Family LDA2B LED 2-3/4" Adjustable/Slope Downlight
Description New Construction Adjustable 2", 2000 lumens, 80 CRI, 3500K, 120-277V

Product Details

UPC 080083879663
Amperage Rating 0.18A at 120V and 0.081A at 277V
Aperture 2 Inch
Color Temperature Max 3500K
Lamp Type LED
Mounting Ceiling Mount
Voltage Rating 120V-277V
Wattage 21.2W
Product Weight 13.1
Case Quantity 1
Pallet Quantity 108
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?