- New construction downlight or open wall wash
Specifications
Product Description
Brand Name | Portfolio |
Family | LD8B LED 8" Round Recessed Downlight |
Description | LED Module, 5000/6000 or 7000 lumens , 80CRI, 3500K |
Product Details
Lamp Type | LED |
UPC | 080083150830 |
Amperage Rating | 0.64A |
Aperture | 8 Inch |
Color Temperature Max | 3500K |
Mounting | Ceiling Mount |
Voltage Rating | 120V-277V |
Wattage | 75.8W |
Product Weight | 3.0 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |