Catalog Number:
ld6b20d010em14
Portfolio
  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80 or 90 or 97 CRI
  • 2400K, 2700K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • CCT tuning options: 2700K-6500K or 2000K-5000K
  • Standard 0-10V driver dims to 1%
  • Cast or spun aluminum reflectors
  • Two-stage reflector system produces smooth beam
  • Easy disconnect for LED engine replacement and installation
  • Available with narrow, medium, wide beam and wall wash distributions

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD6B LED 6" Round Recessed Downlight
Description 6 in. LED Downlight, 2000 lumens, 120-277V dim driver, 14W Emergency Module with Remote Test Switch
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083892556
Amperage Rating 0.18 A at 120 V and 0.08 A at 277 V
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 21.2 W
Product Weight 4.25
Case Quantity 1
Pallet Quantity 45
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?