Brand Name | Portfolio |
Family | LD6B LED 6" Round Recessed Downlight |
Description | 6" 2000 Lumen LED Housing, 120-277V, 0-10V 1 percent Driver |
UPC | 080083787982 |
Amperage Rating | 0.18 A at 120 V and 0.08 A at 277 V |
Aperture | 6 Inch |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 21.2 W |
Product Weight | 2.7 |
Case Quantity | 6 |
Pallet Quantity | 72 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |