Brand Name | Portfolio |
Family | LD6B LED 6" Round Recessed Downlight |
Description | 6" 1500 Lumen LED Housing, 120-277V, 0-10V 1 percent Driver with 14W Emergency Battery Pack |
UPC | 080083787883 |
Amperage Rating | 0.13 A at 120 V and 0.06 A at 277 V |
Aperture | 6 Inch |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 15.5 W |
Product Weight | 3.148 |
Case Quantity | 1 |
Pallet Quantity | 12 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |