Catalog Number:
ld6b10d010em7
Portfolio
  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80 or 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • Standard 0-10V driver dims to 1%
  • Cast or spun aluminum reflectors
  • Optional shallow trim for 2x4 construction
  • Two-stage reflector system produces smooth beam
  • Easy disconnect for LED engine replacement and installation
  • Available with narrow, medium, wide beam and wall wash distributions

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD6B LED 6" Round Recessed Downlight
Description 6" 1000 Lumen LED Housing, 120-277V, 0-10V 1 percent Driver with 7W Emergency Battery Pack

Product Details

UPC 080083787890
Amperage Rating 0.09 A at 120 V and 0.04 A at 277 V
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 11 W
Product Weight 10.05
Case Quantity 1
Pallet Quantity 16
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?