Brand Name | Portfolio |
Family | LD6B LED 6" Round Recessed Downlight |
Description | 6-inch LED Module 3000, 4000 or 5000 lumen, 80CRI, 3500 CCT |
UPC | 080083810765 |
Aperture | 6 Inch |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120 V / 277 V |
Product Weight | 1.05 |
Case Quantity | 6 |
Pallet Quantity | 630 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |