Brand Name | Portfolio |
Family | LD4B LED 4" Round Recessed Downlight |
Description | 4" 1500 Lumen, Chicago Plenum, LED Housing, 120-277V, 0-10V 1 pct Driver |
UPC | 080083788064 |
Amperage Rating | 0.13 A at 120 V and 0.06 A at 277 V |
Aperture | 4 Inch |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 15.5 W |
Product Weight | 5.667 |
Case Quantity | 1 |
Pallet Quantity | 144 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |