Catalog Number:
ld4b15d010tr
Portfolio
  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80 or 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • Standard 0-10V driver dims to 1%
  • Cast or spun aluminum reflectors
  • Optional shallow trim for 2x4 construction
  • Two-stage reflector system produces smooth beam
  • Easy disconnect for LED engine replacement and installation
  • Available with narrow beam, medium beam and wide beam distributions

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD4B LED 4" Round Recessed Downlight
Description 4" 1500 Lumen LED Housing, Leading Edge or 0-10V Driver

Product Details

UPC 080083788101
Amperage Rating 0.06 (at 277V)
Aperture 4 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 15.5W
Product Weight 5.667
Case Quantity 1
Pallet Quantity 45
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?