Catalog Number:
eu4b10209040
Portfolio
  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80 or 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • Standard 0-10V driver dims to 1%
  • Cast or spun aluminum reflectors
  • Optional shallow trim for 2x4 construction
  • Two-stage reflector system produces smooth beam
  • Easy disconnect for LED engine replacement and installation
  • Available with narrow beam, medium beam and wide beam distributions

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD4B LED 4" Round Recessed Downlight
Description 4-inch LED Module 1000, 1500 or 2000 lumen, 90CRI, 4000 CCT

Product Details

UPC 080083788293
Aperture 4 Inch
Color Temperature Max 4000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120 V / 277 V
Product Weight 1.28
Case Quantity 1
Pallet Quantity 1620
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?