Catalog Number:
eu4b10208027
Portfolio
  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80 or 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • CCT tuning options: 2700K-6500K or 2000K-5000K
  • Standard 0-10V driver dims to 1%
  • Cast or spun aluminum reflectors
  • Two-stage reflector system produces smooth beam
  • Easy disconnect for LED engine replacement and installation
  • Available with narrow beam, medium beam and wide beam distributions

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD4B LED 4" Round Recessed Downlight
Description 4 Universal LED Module,1000-2000 lumen levels, 80CRI, 2700K
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083892396
Aperture 4 Inch
Color Temperature Max 2700K
Lamp Type LED
Mounting Recessed
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?