Catalog Number:
eu2b15wfl558030
Portfolio
  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80, 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • Standard 0-10V driver dims to 1%
  • Cast or spun aluminum reflectors
  • Compatible with WaveLinx and LumaWatt Pro connected lighting systems
  • Available with 15°, 25°, 40° and 55° distributions
  • Easy disconnect for LED engine replacement and installation

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD2B LED 2" Round Recessed Downlight
Description 4-inch LED Module 1500 Lumen, 80CRI, 3000 CCT, 55° Wide Flood Optic
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083788880
Aperture 2 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120 / 277V
Wattage 15.1W
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?