Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

EU2B15FL408030

  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80, 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • Standard 0-10V driver dims to 1%
  • Cast or spun aluminum reflectors
  • Compatible with WaveLinx and LumaWatt Pro connected lighting systems
  • Available with 15°, 25°, 40° and 55° distributions
  • Easy disconnect for LED engine replacement and installation
EU2B15FL408030

EU2B15FL408030

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD2B LED 2" Round Recessed Downlight
Description 4-inch LED Module 1500 Lumen, 80CRI, 3000 CCT, 40 degree Flood Optic
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
UPC 080083788842
Amperage Rating N/A
Aperture 2 Inch
Color Temperature Max 3000K
Mounting Recessed
Voltage Rating 120 / 277V
Wattage 15.1W
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?