Brand Name | Portfolio |
Family | LD2B LED 2" Round Recessed Downlight |
Description | 2" LED round cast downlight, self-flanged, matte metallic silver |
Note | The image is a representation of the family (not specific to this catalog number) |
UPC | 080083781560 |
Aperture | 2 Inch |
Mounting | Recessed |
Recessed Trim | Downlight |
Product Weight | 0.25 |
Case Quantity | 6 |
Pallet Quantity | 864 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |