Catalog Number:
ha3mrwl10
Portfolio
  • Lockable 45° tilt and 361° rotation

Resources

Specifications

Product Description

Brand Name Portfolio
Family HA3MR
Description 3" Low Voltage LED MR16 Directional, 120/277V, 10W max Housing

Product Details

UPC 080083150588
Aperture 3 Inch
Lamp Type LED/MR16
Mounting Ceiling Mount
Voltage Rating 120V-277V
Wattage 10W
Product Weight 10.0
Case Quantity 2
Pallet Quantity 72
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?