Catalog Number:
cd6213e
Portfolio
  • High efficacy and efficiency horizontal compact fluorescent downlight
  • Quick ballast disconnect
  • Rotary lock socket
  • Die-cast aluminum socket cap for optimal thermal control
  • 1-1/2" die-cast aluminum collar accommodates various ceiling materials
  • J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
  • Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
  • Low iridescent reflector finish
  • Thermally protected 120-277V electronic ballast

Resources

Specifications

Product Description

Brand Name Portfolio
Family CD6213, CD6218, CD6226
Description Horizontal 6" 2-13W CFL Housing, 120-277V Electronic Ballast

Product Details

UPC 080083660995
Amperage Rating 0.26A/ 0.12A
Aperture 6 Inch
Lamp Type Compact Fluorescent
Mounting Recessed
Voltage Rating 120 / 277V
Wattage 31W
Product Weight 4.75
Case Quantity 1
Pallet Quantity 45
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?