Catalog Number:
cd6142edr32
Portfolio
  • High efficacy and efficiency horizontal compact fluorescent downlight
  • Quick ballast disconnect
  • Rotary lock socket
  • Die-cast aluminum socket cap for optimal thermal control
  • 1-1/2" die-cast aluminum collar accommodates various ceiling materials
  • J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
  • Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
  • Low iridescent reflector finish
  • Thermally protected 120-277V electronic ballast

Resources

Specifications

Product Description

Brand Name Portfolio
Family CD6113, CD6118, CD6126, CD6142
Description Horizontal 6" 32W Derated Housing

Product Details

UPC 080083722679
Amperage Rating 0.38A/0.17A
Aperture 6 Inch
Lamp Type Compact Fluorescent (Not Included)
Mounting Recessed
Voltage Rating 120-277V
Wattage 46W
Product Weight 4.75
Case Quantity 1
Pallet Quantity 36
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?