Catalog Number:
6ch1420li
Portfolio
  • High efficacy and efficiency horizontal compact fluorescent downlight
  • Quick ballast disconnect
  • Rotary lock socket
  • Die-cast aluminum socket cap for optimal thermal control
  • 1-1/2" die-cast aluminum collar accommodates various ceiling materials
  • J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
  • Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
  • Low iridescent reflector finish
  • Thermally protected 120-277V electronic ballast

Resources

Specifications

Product Description

Brand Name Portfolio
Family CD6113, CD6118, CD6126, CD6142
Description Horiztonal 6" CFL Reflector, Polymer Trim Ring, Specular Clear Finish, 1 Lamp
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083661046
Aperture 6 Inch
Lamp Type Compact Fluorescent
Mounting Recessed
Recessed Trim Reflector
Voltage Rating Accessory
Product Weight 1.188
Case Quantity 1
Pallet Quantity 100
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?