Catalog Number:
cd6042eiem
Portfolio
  • High efficacy and efficiency, vertical compact fluorescent downlight
  • Quick ballast disconnect
  • Die-cast aluminum socket cap for optimal thermal control
  • 1-1/2" die-cast aluminum collar accommodates various ceiling materials
  • J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
  • Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
  • Low iridescent reflector finish
  • Thermally protected 120-277V electronic ballast

Resources

Specifications

Product Description

Brand Name Portfolio
Family CD6042, CD6018
Description Vertical 6" 26/32/42W CFL Housing with Integral Emergency Module, 120-277V Electronic Ballast,

Product Details

UPC 080083660940
Amperage Rating 0.152 (at 277V)
Aperture 6 Inch
Lamp Type Compact Fluorescent (Not Included)
Mounting Recessed
Voltage Rating 120/277V 50/60 Hz Electronic
Product Weight 2.511
Case Quantity 1
Pallet Quantity 20
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?