Catalog Number:
cd6018e
Portfolio
  • High efficacy and efficiency, vertical compact fluorescent downlight
  • Quick ballast disconnect
  • Die-cast aluminum socket cap for optimal thermal control
  • 1-1/2" die-cast aluminum collar accommodates various ceiling materials
  • J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
  • Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
  • Low iridescent reflector finish
  • Thermally protected 120-277V electronic ballast

Resources

Specifications

Product Description

Brand Name Portfolio
Family CD6042, CD6018
Description Vertical 6" 18W CFL Housing, 120-277V Electronic Ballast

Product Details

UPC 080083660896
Amperage Rating 0.15A/ 0.07A
Aperture 6 Inch
Lamp Type Compact Fluorescent
Mounting Recessed
Voltage Rating 120 / 277V
Wattage 18W
Product Weight 4.55
Case Quantity 1
Pallet Quantity 16
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?