Catalog Number:
6clv142m1li1
Portfolio
  • High efficacy and efficiency, vertical compact fluorescent downlight
  • Quick ballast disconnect
  • Die-cast aluminum socket cap for optimal thermal control
  • 1-1/2" die-cast aluminum collar accommodates various ceiling materials
  • J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
  • Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
  • Low iridescent reflector finish
  • Thermally protected 120-277V electronic ballast

Resources

Specifications

Product Description

Brand Name Portfolio
Family CD6042, CD6018
Description Vertical 6" CFL Acrylic Prismatic Medium Beam Lens Reflector, Self Flanged, Specular Clear Finish
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083660841
Aperture 6 Inch
Lamp Type CFL
Mounting Recessed
Recessed Trim Reflector Medium Beam
Product Weight 2.2
Case Quantity 1
Pallet Quantity 125
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?