- Adjustable accent slope or lensed wall wash (flat or sloped ceilings)
Specifications
Product Description
Brand Name | Portfolio |
Family | LDA2B LED 2-3/4" Adjustable/Slope Downlight |
Description | New Construction Adjustable 2", 1500 lumens, 80 CRI, 3500K, 120-277V |
Product Details
Lamp Type | LED |
Amperage Rating | 0.13A at 120V and 0.06A at 277V |
Aperture | 2 Inch |
Color Temperature Max | 3500K |
Mounting | Ceiling Mount |
Voltage Rating | 120V-277V |
Wattage | 15.1W |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |