- Distributions: narrow (30°), medium (50°) and wide (75°) beams
Specifications
Product Description
Brand Name | Portfolio |
Family | 4" Standard Cylinder LER4B/LESQ4B Round and Square LED |
Description | 4-inch round surface mount2000 Lumens120-277V 0-10V 1% dimming driver ,Matte Black |
Product Details
Lamp Type | LED |
Amperage Rating | 0.08A at 277V |
Aperture | 4 Inch |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 21.2W |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |