Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LER6B15D010P

  • Distributions: narrow (30°), medium (50°) and wide (75°) beams
LER6B15D010P

LER6B15D010P

Resources

Specifications

Product Description

Brand Name Portfolio
Family 6" Standard Cylinder LER6B/LESQ6B Round and Square LED
Description 6-inch round surface mount1500 Lumens120-277V 0-10V 1% dimming driver ,White

Product Details

UPC 080083190782
Amperage Rating 0.06A at 277V
Aperture 6 Inch
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 15.5W
Product Weight 7.1
Case Quantity 1
Pallet Quantity 36
Country of Origin MX
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?