Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

AC120MB

  • Available in surface, wall or optional pendant mount
  • Round or square housing
  • Available with narrow beam, medium beam and wide beam distributions
  • Flexible disconnect for easy LED engine replacement and installation
  • 80 or 90 CRI
  • Color variation within 3-step MacAdam ellipses
  • D2W option - LED warms from 3000K to 1850K
  • Two-stage reflector system produces smooth beam
AC120MB

AC120MB

Resources

Specifications

Product Description

Brand Name Portfolio
Family 6" Standard Cylinder LER6B/LESQ6B Round and Square LED
Description Aircraft Cable For Cylinders 120" Black Canopy

Product Details

Lamp Type N/A
Amperage Rating N/A
Mounting Accessory
Range of Motion N/A
Voltage Rating N/A
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?