- Remodel, retrofit or International installation
- 80 or 90 or 97 CRI
- 2400K, 2700K, 3000K, 3500K, 4000K and 5000K
- D2W option - LED warms from 3000K to 1850K
- CCT tuning options: 2700K-6500K or 2000K-5000K
- Available with narrow beam, medium beam and wide beam distributions
- Die cast or spun aluminum reflectors
- Optional shallow trim for 2x4 construction
- Standard 0-10V driver dims to 1%
- ENERGY STAR® qualified. Learn more at energystar.gov
Portfolio
LDRT6B10D010
Specifications
Product Description
Brand Name | Portfolio |
Family | LDRT6C, LDRT67C |
Description | 6 in. Retrofit LED Downlight, 1000 lumens, 120-277V 0-10V dim driver |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
Amperage Rating | 0.09 A at 120 V and 0.04 A at 277 V |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 11 W |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |