- Retrofit, remodel; International installation; Install from below
Specifications
Product Description
Brand Name | Portfolio |
Family | LDRT6C, LDRT67C |
Description | Remodel Adapter Ring for 9" OD |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083699629 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.13 |
Case Quantity | 12 |
Pallet Quantity | 864 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |