- ENERGY STAR® qualified. Learn more at energystar.gov
- 80 or 90 or 97 CRI
- 2400K, 2700K, 3000K, 3500K, 4000K and 5000K
- D2W option - LED warms from 3000K to 1850K
- CCT tuning options: 2700K-6500K or 2000K-5000K
- Standard 0-10V driver dims to 1%
- Cast or spun aluminum reflectors
- Two-stage reflector system produces smooth beam
- Easy disconnect for LED engine replacement and installation
- Available with narrow, medium, wide beam and wall wash distributions
Portfolio
LD6B15D010IEMBOD
Specifications
Product Description
Brand Name | Portfolio |
Family | LD6C |
Description | 6 in. LED Downlight, 1500 lumens, 120-277V dim driver, Emergency Module with Integral Test Switch |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
Amperage Rating | 0.13 A at 120 V and 0.06 A at 277 V |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 15.5 W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |