- New construction for standard plenum height, ENERGY STAR® qualified
- Excellent light control and low aperture brightness
- WaveLinx and DLVP connected lighting systems compatibility
- Plaster lathing ring accessory offered for flush reflector transition
Portfolio
EU6C45609027
Specifications
Product Description
Brand Name | Portfolio |
Family | LD6C 6” Round downlight and Wall Wash |
Description | 6-inch Universal LED Module, 6000 max lumens, 90 CRI Minimum, 2700K CCT. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083290109 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Color Temperature Max | 2700K |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |