Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

BAA-EU6C10259040

  • New construction for standard plenum height, ENERGY STAR® qualified
  • Excellent light control and low aperture brightness
  • Optional snap in or remote driver
  • Plaster lathing ring accessory offered for flush reflector transition
BAA-EU6C10259040

BAA-EU6C10259040

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD6C 6” General Illumination Round downlight and Wall Wash
Description 6-inch Universal LED Module, 2500 max lumens, 90 CRI Minimum, 4000K CCT.
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083290154
Amperage Rating N/A
Aperture 6 Inch
Color Temperature Max 4000K
Mounting N/A
Voltage Rating N/A
Product Weight 65.0
Case Quantity 1
Pallet Quantity 300
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?