Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LD6B15D010EMBOD

  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80 or 90 or 97 CRI
  • 2400K, 2700K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • CCT tuning options: 2700K-6500K or 2000K-5000K
  • Standard 0-10V driver dims to 1%
  • Cast or spun aluminum reflectors
  • Two-stage reflector system produces smooth beam
  • Easy disconnect for LED engine replacement and installation
  • Available with narrow, medium, wide beam and wall wash distributions
LD6B15D010EMBOD

LD6B15D010EMBOD

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD6B LED 6" Round Recessed Downlight
Description 6 in. LED Downlight, 1500 lumens, 120-277V dim driver, Emergency Module with Remote Test Switch
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
Amperage Rating 0.13 A at 120 V and 0.06 A at 277 V
Aperture 6 Inch
Mounting Recessed
Voltage Rating 120-277V
Wattage 15.5 W
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?