Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LD6B10D010EM14

  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80 or 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • Standard 0-10V driver dims to 1%
  • Cast or spun aluminum reflectors
  • Optional shallow trim for 2x4 construction
  • Two-stage reflector system produces smooth beam
  • Easy disconnect for LED engine replacement and installation
  • Available with narrow, medium, wide beam and wall wash distributions
LD6B10D010EM14

LD6B10D010EM14

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD6B LED 6" Round Recessed Downlight
Description 6" 1000 Lumen LED Housing, 120-277V, 0-10V 1 percent Driver with 14W Emergency Battery Pack

Product Details

Lamp Type LED
Amperage Rating 0.09 A at 120 V and 0.04 A at 277 V
Aperture 6 Inch
Mounting Recessed
Voltage Rating 120-277V
Wattage 11 W
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?