- Square new construction downlight or lensed wall wash, ENERGY STAR qualified
- Collar adjusts for up to 2" thick ceilings and rotates+/- 7.5 degree
- Excellent light control and low aperture brightness
- Lumens: 1,000-15,000, 0-10V dimming down to 1%
- 90, 97 or 98 CRI, 6 color temperatures, tunable white and dim to warm
- Square anodized aluminum, or die-cast reflectors
- WaveLinx and DLVP connected lighting systems compatibility
- Optional snap in or remote driver
- Plaster lathing ring accessory offered for flush reflector transition
Portfolio
LDSQ6C15D010TR
Specifications
Product Description
Brand Name | Portfolio |
Family | LDSQ6C 6” Square Downlight and Wall Wash |
Description | LED Square Downlight 6" Nominal Aperture, 1500 lumens, 0-10V Dimming, 5% to 100%, 120V-277V, 250- 4500 lumens |
Product Details
Lamp Type | LED |
UPC | 080083213528 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |