- ENERGY STAR qualified. Learn more at energystar.gov
- 80 or 90 or 97 CRI
- 2400K, 3000K, 3500K, 4000K and 5000K
- D2W option - LED warms from 3000K to 1850K
- Standard 0-10V driver dims to 1%
- Cast or spun aluminum reflectors
- Optional shallow trim for 2x4 construction
- Two-stage reflector system produces smooth beam
- Easy disconnect for LED engine replacement and installation
- Available with narrow beam, medium beam and wide beam distributions
Portfolio
EU4B10208030
Specifications
Product Description
Brand Name | Portfolio |
Family | LD4C |
Description | 4-inch LED Module 1000, 1500 or 2000 lumen, 80CRI, 3000 CCT |
Product Details
Lamp Type | LED |
Amperage Rating | N/A |
Aperture | 4 Inch |
Color Temperature Max | 3000K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | N/A |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |