Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LD4B15D010

  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80 or 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • Standard 0-10V driver dims to 1%
  • Cast or spun aluminum reflectors
  • Optional shallow trim for 2x4 construction
  • Two-stage reflector system produces smooth beam
  • Easy disconnect for LED engine replacement and installation
  • Available with narrow beam, medium beam and wide beam distributions
LD4B15D010

LD4B15D010

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD4B LED 4" Round Recessed Downlight
Description 4" 1500 Lumen LED Housing, 120-277V, 0-10V 1 pct Driver

Product Details

Lamp Type LED
Amperage Rating 0.13 A at 120 V and 0.06 A at 277 V
Aperture 4 Inch
Mounting Recessed
Range of Motion N/A
Voltage Rating 120-277V
Wattage 15.5 W
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?