Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

EU4B10208040

  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80 or 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • Standard 0-10V driver dims to 1%
  • Cast or spun aluminum reflectors
  • Optional shallow trim for 2x4 construction
  • Two-stage reflector system produces smooth beam
  • Easy disconnect for LED engine replacement and installation
  • Available with narrow beam, medium beam and wide beam distributions
EU4B10208040

EU4B10208040

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD4B LED 4" Round Recessed Downlight
Description 4-inch LED Module 1000, 1500 or 2000 lumen, 80CRI, 4000 CCT

Product Details

UPC 080083788316
Amperage Rating N/A
Aperture 4 Inch
Color Temperature Max 4000K
Mounting Recessed
Range of Motion N/A
Voltage Rating N/A
Product Weight 0.7
Case Quantity 6
Pallet Quantity 756
Country of Origin MX
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?