Resources

Specifications

Product Description

Brand Name Portfolio
Family 4" Standard Cylinder LER4B/LESQ4B Round and Square LED
Description 4-inch round surface mount1500 Lumens120-277V 0-10V 1% dimming driver ,Matte Black

Product Details

UPC 080083190812
Amperage Rating 0.06A at 277V
Aperture 4 Inch
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 15.5W
Product Weight 5.378
Case Quantity 1
Pallet Quantity 84
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?