Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LERS6B15D010P

  • Mounting: ceiling, wall, stem, aircraft cable; Down or up/down styles
LERS6B15D010P

LERS6B15D010P

Resources

Specifications

Product Description

Brand Name Portfolio
Family 6" Shallow Cylinder LERS6B/LESQS6B Round and Square LED
Description 6-inch round shallow surface mount1500 Lumens120-277V 0-10V 1% dimming driver ,White

Product Details

UPC 080083190706
Amperage Rating 0.06A at 277V
Aperture 6 Inch
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 15.5W
Product Weight 7.1
Case Quantity 1
Pallet Quantity 36
Country of Origin MX
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?