- Mounting: ceiling, wall, stem, aircraft cable; Down or up/down styles
Specifications
Product Description
Brand Name | Portfolio |
Family | 6" Shallow Cylinder LERS6B/LESQS6B Round and Square LED |
Description | 6-inch round shallow surface mount1500 Lumens120-277V 0-10V 1% dimming driver ,Matte Black |
Product Details
Lamp Type | LED |
UPC | 080083190690 |
Amperage Rating | 0.06A at 277V |
Aperture | 6 Inch |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 15.5W |
Product Weight | 7.1 |
Case Quantity | 1 |
Pallet Quantity | 36 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |