- Mounting: ceiling, wall, stem, aircraft cable; Down or up/down styles
Specifications
Product Description
Brand Name | Portfolio |
Family | 4" Shallow Cylinder LERS4B/LESQS4B Round and Square LED |
Description | 4-inch round shallow surface mount1500 Lumens120-277V 0-10V 1% dimming driver ,Matte Black |
Product Details
Lamp Type | LED |
Amperage Rating | 0.06A at 277V |
Aperture | 4 Inch |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 15.5W |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |