Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LDSSQ4C15D010

  • Square new construction downlight for shallow plenum space; ENERGY STAR® qualified
  • Excellent light control and low aperture brightness
  • WaveLinx and DLVP connected lighting systems compatibility
  • Plaster lathing ring accessory offered for flush reflector transition
LDSSQ4C15D010

LDSSQ4C15D010

Resources

Specifications

Product Description

Brand Name Portfolio
Family LDSSQ4C 4” Shallow General Illumination Square Downlight
Description LED Shallow Square Downlight 4” Nominal Aperture, 1500 Lumens, 0-10V Dimming, 1% to 100%, 120V-277V.
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
UPC 080083290161
Amperage Rating 0.06A at 277V
Aperture 4 Inch
Mounting Recessed
Voltage Rating 120-277V
Wattage 16.56 W
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?