Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LD1MRT/LA1MRT LED 1" Multi-cell

  • Downlight, adjustable or wall wash
  • Distributions: 30°, 50° and wall wash
  • Install from below
  • 0-10V dimming down to 1%, optional drivers, ENERGY STAR® qualified
  • 4 color temperatures: 2700K, 3000K, 3500K, and 4000K CCT
  • 200 lumens per cell, 90 CRI
  • 5-year warranty
LD1MRT/LA1MRT LED 1" Multi-cell

LD1MRT/LA1MRT LED 1" Multi-cell

Accent architectural spaces

Designed to discretely compliment any space, the 1" install from below multi-cell is offered in adjustable, wall wash and downlight providing smooth impressive output without brightness. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available. Available for new construction and install from below.

Numerous color temperature choices

Numerous color temperature choices

This comprehensive line offers a choice of multiple color temperatures from 2700K to 4000K in 90 CRI to satisfy specific application needs.

Insightful Design

Insightful Design

The small but mighty LD1 includes a multitude of driver options, color temperature, CRI, 2 beam distributions and reflector finishes.

See the Light not the Source

See the Light not the Source

The LD1 combines energy efficiency with superior cutoff, optical performance and control for architectural applications.

Resources

Find product variations

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Create an integrated system with these products

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?