Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

2LBDSQLC2MMS

  • 2-inch LED, Square Lensed cast shallow downlight, White Painted Self-flanged. Matte Metallic Silver.
2LBDSQLC2MMS

2LBDSQLC2MMS

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD2B LED 2" Square Recessed Downlight
Description 2-inch LED, Square Lensed cast shallow downlight, White Painted Self-flanged. Matte Metallic Silver.
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type Accessory
UPC 080083845538
Amperage Rating N/A
Aperture 2 Inch
Mounting Accessory
Voltage Rating N/A
Product Weight 0.25
Case Quantity 6
Pallet Quantity 864
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?