- Ceiling, wall, stem, aircraft cable, LuxWire power over cable
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 90 or 97
- Lumens: 2000
- White
- Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
- 5-year warranty
Portfolio
LER4C20D010P
Specifications
Product Description
Brand Name | Portfolio |
Family | 4" Standard Cylinder LER4C/LESQ4C Round and Square LED |
Description | 4-inch round surface mount cylinder, 2000 lumens, 0-10V Dimming, 1% to 100%, 120V-277V, White |
Product Details
Lamp Type | LED |
UPC | 080083226047 |
Amperage Rating | 0.08A at 277V |
Color Temperature Max | 5000K |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Wattage | 22.63 W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |